29320E Series

Thrust Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number
29320E Thrust Spherical Roller Bearings Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

29320E

Boundary Dimensions

d 100 mm Bore diameter
D 170 mm Outside diameter
T,T3 42 mm Height
r (min.) 1.5 mm Chamfer dimension

Basic Load Ratings

Ca 410000 N Basic dynamic load rating
C0a 1280000 N Basic static load rating

Speeds

Oil (Oil-bath) 2000 min-1 Oil-bath lubrication

Dimensions

B2 38 mm Height shaft washer + cage
d1 152 mm Outside diameter of shaft washer end side face
B1 26.2 mm Width shaft washer or length of shaft washer bore diameter that fits on shaft
C 20.8 mm Height housing washer
A 58 mm Distance from shaft washer end side face to pressure point
D1 128 mm Shoulder diameter outer ring
ds1 (max.) 107 mm Abutment diameter spacer ring
ds2 (max.) 107 mm Abutment diameter spacer ring (E design)

Abutment and Fillet Dimensions

Da (max.) 150 mm Diameter of housing abutment
Db (max.) 173 mm Abutment diameter housing (E design)
ra (max.) 1.5 mm Radius of shaft or housing fillet
da (min.) 130 mm Abutment diameter spacer ring (E design)

Mass

(approx.) 3.6 kg
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
Ca
(N)
C0a
(N)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
29320E 100 170 42 410000 1280000 2000 3.6

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
More Information
NSK Product Type2 TB_TSRB
NSK Product Type Bearing
Designations 29320E
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.