29326E

Thrust Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

29326E

Boundary Dimensions

d 130 mm Bore diameter
D 225 mm Outside diameter
T,T3 58 mm Height
r (min.) 2.1 mm Chamfer dimension

Basic Load Ratings

Ca 740000 N Basic dynamic load rating
C0a 2450000 N Basic static load rating

Speeds

Oil (Oil-bath) 1500 min-1 Oil-bath lubrication

Dimensions

B2 53.5 mm Height shaft washer + cage
d1 203.5 mm Outside diameter of shaft washer end side face
B1 37 mm Width shaft washer or length of shaft washer bore diameter that fits on shaft
C 28 mm Height housing washer
A 76 mm Distance from shaft washer end side face to pressure point
D1 168.5 mm Shoulder diameter outer ring
ds1 (max.) 141 mm Abutment diameter spacer ring
ds2 (max.) 143 mm Abutment diameter spacer ring (E design)

Abutment and Fillet Dimensions

Da (max.) 195 mm Diameter of housing abutment
Db (max.) 229 mm Abutment diameter housing (E design)
ra (max.) 2 mm Radius of shaft or housing fillet
da (min.) 170 mm Abutment diameter spacer ring (E design)

Mass

(approx.) 8.95 kg

Properties

Design E: High load capacity
Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
Ca
(N)
C0a
(N)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
29326E 130 225 58 740000 2450000 ISO NORMAL CLASS 1500 8.95

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
More Information
NSK Product Type2 TB_TSRB
NSK Product Type Bearing
Designations 29326E
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.