29332E Series

Thrust Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
29332E Thrust Spherical Roller Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

29332E

Boundary Dimensions

d 160 mm Bore diameter
D 270 mm Outside diameter
T,T3 67 mm Height
r (min.) 3 mm Chamfer dimension

Basic Load Ratings

Ca 1010000 N Basic dynamic load rating
C0a 3400000 N Basic static load rating

Speeds

Oil (Oil-bath) 1300 min-1 Oil-bath lubrication

Dimensions

B2 60 mm Height shaft washer + cage
d1 243 mm Outside diameter of shaft washer end side face
B1 42 mm Width shaft washer or length of shaft washer bore diameter that fits on shaft
C 33 mm Height housing washer
A 92 mm Distance from shaft washer end side face to pressure point
D1 203 mm Shoulder diameter outer ring
ds1 (max.) 169 mm Abutment diameter spacer ring
ds2 (max.) 176 mm Abutment diameter spacer ring (E design)

Abutment and Fillet Dimensions

Da (max.) 235 mm Diameter of housing abutment
Db (max.) 275 mm Abutment diameter housing (E design)
ra (max.) 2.5 mm Radius of shaft or housing fillet
da (min.) 210 mm Abutment diameter spacer ring (E design)

Mass

(approx.) 14.3 kg

Properties

Design E: High load capacity
Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
Ca
(N)
C0a
(N)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
29332E 160 270 67 1010000 3400000 1300 14.3

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
More Information
NSK Product Type2 TB_TSRB
NSK Product Type Bearing
Designations 29332E
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.