29336E

Thrust Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

29336E

Boundary Dimensions

d 180 mm Bore diameter
D 300 mm Outside diameter
T,T3 73 mm Height
r (min.) 3 mm Chamfer dimension

Basic Load Ratings

Ca 1230000 N Basic dynamic load rating
C0a 4200000 N Basic static load rating

Speeds

Oil (Oil-bath) 1100 min-1 Oil-bath lubrication

Dimensions

B2 65.5 mm Height shaft washer + cage
d1 270 mm Outside diameter of shaft washer end side face
B1 46 mm Width shaft washer or length of shaft washer bore diameter that fits on shaft
C 36 mm Height housing washer
A 103 mm Distance from shaft washer end side face to pressure point
D1 227 mm Shoulder diameter outer ring
ds1 (max.) 189 mm Abutment diameter spacer ring
ds2 (max.) 195 mm Abutment diameter spacer ring (E design)

Abutment and Fillet Dimensions

Da (max.) 260 mm Diameter of housing abutment
Db (max.) 306 mm Abutment diameter housing (E design)
ra (max.) 2.5 mm Radius of shaft or housing fillet
da (min.) 235 mm Abutment diameter spacer ring (E design)

Mass

(approx.) 19 kg

Properties

Design E: High load capacity
Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
Ca
(N)
C0a
(N)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
29336E 180 300 73 1230000 4200000 ISO NORMAL CLASS 1100 19

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
More Information
NSK Product Type2 TB_TSRB
NSK Product Type Bearing
Designations 29336E
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.