29338E Series

Thrust Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
29338E Thrust Spherical Roller Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

29338E

Boundary Dimensions

d 190 mm Bore diameter
D 320 mm Outside diameter
T,T3 78 mm Height
r (min.) 4 mm Chamfer dimension

Basic Load Ratings

Ca 1370000 N Basic dynamic load rating
C0a 4700000 N Basic static load rating

Speeds

Oil (Oil-bath) 1100 min-1 Oil-bath lubrication

Dimensions

B2 69 mm Height shaft washer + cage
d1 288.5 mm Outside diameter of shaft washer end side face
B1 49 mm Width shaft washer or length of shaft washer bore diameter that fits on shaft
C 38 mm Height housing washer
A 110 mm Distance from shaft washer end side face to pressure point
D1 244 mm Shoulder diameter outer ring
ds1 (max.) 200 mm Abutment diameter spacer ring
ds2 (max.) 211 mm Abutment diameter spacer ring (E design)

Abutment and Fillet Dimensions

Da (max.) 275 mm Diameter of housing abutment
Db (max.) 326 mm Abutment diameter housing (E design)
ra (max.) 3 mm Radius of shaft or housing fillet
da (min.) 250 mm Abutment diameter spacer ring (E design)

Mass

(approx.) 23 kg

Properties

Design E: High load capacity
Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
Ca
(N)
C0a
(N)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
29338E 190 320 78 1370000 4700000 1100 23

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
More Information
NSK Product Type2 TB_TSRB
NSK Product Type Bearing
Designations 29338E
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.