29340E Series

Thrust Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
29340E Thrust Spherical Roller Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

29340E

Boundary Dimensions

d 200 mm Bore diameter
D 340 mm Outside diameter
T,T3 85 mm Height
r (min.) 4 mm Chamfer dimension

Basic Load Ratings

Ca 1570000 N Basic dynamic load rating
C0a 5450000 N Basic static load rating

Speeds

Oil (Oil-bath) 1000 min-1 Oil-bath lubrication

Dimensions

B2 75 mm Height shaft washer + cage
d1 306.5 mm Outside diameter of shaft washer end side face
B1 53.5 mm Width shaft washer or length of shaft washer bore diameter that fits on shaft
C 41 mm Height housing washer
A 116 mm Distance from shaft washer end side face to pressure point
D1 257 mm Shoulder diameter outer ring
ds1 (max.) 211 mm Abutment diameter spacer ring
ds2 (max.) 224 mm Abutment diameter spacer ring (E design)

Abutment and Fillet Dimensions

Da (max.) 295 mm Diameter of housing abutment
Db (max.) 346 mm Abutment diameter housing (E design)
ra (max.) 3 mm Radius of shaft or housing fillet
da (min.) 265 mm Abutment diameter spacer ring (E design)

Mass

(approx.) 28.5 kg

Properties

Design E: High load capacity
Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
Ca
(N)
C0a
(N)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
29340E 200 340 85 1570000 5450000 1000 28.5

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
More Information
NSK Product Type2 TB_TSRB
NSK Product Type Bearing
Designations 29340E
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.