29372M

Thrust Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

29372M

Boundary Dimensions

d 360 mm Bore diameter
D 560 mm Outside diameter
T,T3 122 mm Height
r (min.) 5 mm Chamfer dimension

Basic Load Ratings

Ca 2670000 N Basic dynamic load rating
C0a 11500000 N Basic static load rating

Speeds

Oil (Oil-bath) 600 min-1 Oil-bath lubrication

Dimensions

B2 117 mm Height shaft washer + cage
d1 525 mm Outside diameter of shaft washer end side face
B1 41 mm Width shaft washer or length of shaft washer bore diameter that fits on shaft
C 59 mm Height housing washer
A 202 mm Distance from shaft washer end side face to pressure point
D1 448 mm Shoulder diameter outer ring

Abutment and Fillet Dimensions

Da (max.) 495 mm Diameter of housing abutment
ra (max.) 4 mm Radius of shaft or housing fillet
da (min.) 450 mm Abutment diameter spacer ring (E design)

Mass

(approx.) 107 kg

Properties

Cage M: Machined brass cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
Ca
(N)
C0a
(N)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
29372 360 560 122 2670000 11500000 ISO NORMAL CLASS 600 107

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
More Information
NSK Product Type2 TB_TSRB
NSK Product Type Bearing
Designations 29372
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.