294/500 Series

Thrust Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
294/500M Thrust Spherical Roller Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

294/500

Boundary Dimensions

d 500 mm Bore diameter
D 870 mm Outside diameter
T,T3 224 mm Height
r (min.) 9.5 mm Chamfer dimension

Basic Load Ratings

Ca 7850000 N Basic dynamic load rating
C0a 33000000 N Basic static load rating

Speeds

Oil (Oil-bath) 340 min-1 Oil-bath lubrication

Dimensions

B2 216 mm Height shaft washer + cage
d1 830 mm Outside diameter of shaft washer end side face
B1 81 mm Width shaft washer or length of shaft washer bore diameter that fits on shaft
C 107 mm Height housing washer
A 290 mm Distance from shaft washer end side face to pressure point
D1 661 mm Shoulder diameter outer ring

Abutment and Fillet Dimensions

Da (max.) 750 mm Diameter of housing abutment
ra (max.) 8 mm Radius of shaft or housing fillet
da (min.) 670 mm Abutment diameter spacer ring (E design)

Mass

(approx.) 560 kg

Properties

Cage M: Machined brass cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
Ca
(N)
C0a
(N)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
294/500 500 870 224 7850000 33000000 340 560

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
More Information
NSK Product Type2 TB_TSRB
NSK Product Type Bearing
Designations 294/500
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.