29416E

Thrust Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

29416E

Boundary Dimensions

d 80 mm Bore diameter
D 170 mm Outside diameter
T,T3 54 mm Height
r (min.) 2.1 mm Chamfer dimension

Basic Load Ratings

Ca 575000 N Basic dynamic load rating
C0a 1600000 N Basic static load rating

Speeds

Oil (Oil-bath) 2000 min-1 Oil-bath lubrication

Dimensions

B2 48.5 mm Height shaft washer + cage
d1 148 mm Outside diameter of shaft washer end side face
B1 35 mm Width shaft washer or length of shaft washer bore diameter that fits on shaft
C 27 mm Height housing washer
A 50 mm Distance from shaft washer end side face to pressure point
D1 114.5 mm Shoulder diameter outer ring
ds1 (max.) 89 mm Abutment diameter spacer ring
ds2 (max.) 89 mm Abutment diameter spacer ring (E design)

Abutment and Fillet Dimensions

Da (max.) 140 mm Diameter of housing abutment
Db (max.) 173 mm Abutment diameter housing (E design)
ra (max.) 2 mm Radius of shaft or housing fillet
da (min.) 120 mm Abutment diameter spacer ring (E design)

Mass

(approx.) 5.55 kg

Properties

Design E: High load capacity
Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
Ca
(N)
C0a
(N)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
29416E 80 170 54 575000 1600000 ISO NORMAL CLASS 2000 5.55

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
More Information
NSK Product Type2 TB_TSRB
NSK Product Type Bearing
Designations 29416E
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.