29418E Series

Thrust Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
29418E Thrust Spherical Roller Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

29418E

Boundary Dimensions

d 90 mm Bore diameter
D 190 mm Outside diameter
T,T3 60 mm Height
r (min.) 2.1 mm Chamfer dimension

Basic Load Ratings

Ca 695000 N Basic dynamic load rating
C0a 1950000 N Basic static load rating

Speeds

Oil (Oil-bath) 1800 min-1 Oil-bath lubrication

Dimensions

B2 54.5 mm Height shaft washer + cage
d1 165.5 mm Outside diameter of shaft washer end side face
B1 39 mm Width shaft washer or length of shaft washer bore diameter that fits on shaft
C 29 mm Height housing washer
A 56 mm Distance from shaft washer end side face to pressure point
D1 129.5 mm Shoulder diameter outer ring
ds1 (max.) 100 mm Abutment diameter spacer ring
ds2 (max.) 100 mm Abutment diameter spacer ring (E design)

Abutment and Fillet Dimensions

Da (max.) 157 mm Diameter of housing abutment
Db (max.) 193 mm Abutment diameter housing (E design)
ra (max.) 2 mm Radius of shaft or housing fillet
da (min.) 135 mm Abutment diameter spacer ring (E design)

Mass

(approx.) 7.55 kg

Properties

Design E: High load capacity
Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
Ca
(N)
C0a
(N)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
29418E 90 190 60 695000 1950000 1800 7.55

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
More Information
NSK Product Type2 TB_TSRB
NSK Product Type Bearing
Designations 29418E
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.