29434M

Thrust Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

29434M

Boundary Dimensions

d 170 mm Bore diameter
D 340 mm Outside diameter
T,T3 103 mm Height
r (min.) 5 mm Chamfer dimension

Basic Load Ratings

Ca 1680000 N Basic dynamic load rating
C0a 5800000 N Basic static load rating

Speeds

Oil (Oil-bath) 1000 min-1 Oil-bath lubrication

Dimensions

B2 99 mm Height shaft washer + cage
d1 310 mm Outside diameter of shaft washer end side face
B1 37 mm Width shaft washer or length of shaft washer bore diameter that fits on shaft
C 50 mm Height housing washer
A 104 mm Distance from shaft washer end side face to pressure point
D1 243 mm Shoulder diameter outer ring

Abutment and Fillet Dimensions

Da (max.) 285 mm Diameter of housing abutment
ra (max.) 4 mm Radius of shaft or housing fillet
da (min.) 245 mm Abutment diameter spacer ring (E design)

Mass

(approx.) 43.5 kg

Properties

Cage M: Machined brass cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
Ca
(N)
C0a
(N)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
29434 170 340 103 1680000 5800000 ISO NORMAL CLASS 1000 43.5

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
More Information
NSK Product Type2 TB_TSRB
NSK Product Type Bearing
Designations 29434
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.