29436M

Thrust Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

29436M

Boundary Dimensions

d 180 mm Bore diameter
D 360 mm Outside diameter
T,T3 109 mm Height
r (min.) 5 mm Chamfer dimension

Basic Load Ratings

Ca 1870000 N Basic dynamic load rating
C0a 6500000 N Basic static load rating

Speeds

Oil (Oil-bath) 900 min-1 Oil-bath lubrication

Dimensions

B2 105 mm Height shaft washer + cage
d1 330 mm Outside diameter of shaft washer end side face
B1 39 mm Width shaft washer or length of shaft washer bore diameter that fits on shaft
C 52 mm Height housing washer
A 110 mm Distance from shaft washer end side face to pressure point
D1 255 mm Shoulder diameter outer ring

Abutment and Fillet Dimensions

Da (max.) 300 mm Diameter of housing abutment
ra (max.) 4 mm Radius of shaft or housing fillet
da (min.) 260 mm Abutment diameter spacer ring (E design)

Mass

(approx.) 52 kg

Properties

Cage M: Machined brass cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
Ca
(N)
C0a
(N)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
29436 180 360 109 1870000 6500000 ISO NORMAL CLASS 900 52

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
More Information
NSK Product Type2 TB_TSRB
NSK Product Type Bearing
Designations 29436
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.