29444 Series

Thrust Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
29444M Thrust Spherical Roller Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

29444

Boundary Dimensions

d 220 mm Bore diameter
D 420 mm Outside diameter
T,T3 122 mm Height
r (min.) 6 mm Chamfer dimension

Basic Load Ratings

Ca 2350000 N Basic dynamic load rating
C0a 8650000 N Basic static load rating

Speeds

Oil (Oil-bath) 800 min-1 Oil-bath lubrication

Dimensions

B2 117 mm Height shaft washer + cage
d1 385 mm Outside diameter of shaft washer end side face
B1 43 mm Width shaft washer or length of shaft washer bore diameter that fits on shaft
C 58 mm Height housing washer
A 132 mm Distance from shaft washer end side face to pressure point
D1 308 mm Shoulder diameter outer ring

Abutment and Fillet Dimensions

Da (max.) 355 mm Diameter of housing abutment
ra (max.) 5 mm Radius of shaft or housing fillet
da (min.) 310 mm Abutment diameter spacer ring (E design)

Mass

(approx.) 74 kg

Properties

Cage M: Machined brass cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
Ca
(N)
C0a
(N)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
29444 220 420 122 2350000 8650000 800 74

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
More Information
NSK Product Type2 TB_TSRB
NSK Product Type Bearing
Designations 29444
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.