29456EM

Thrust Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

29456EM

Boundary Dimensions

d 280 mm Bore diameter
D 520 mm Outside diameter
T,T3 145 mm Height
r (min.) 6 mm Chamfer dimension

Basic Load Ratings

Ca 3950000 N Basic dynamic load rating
C0a 14900000 N Basic static load rating

Speeds

Oil (Oil-bath) 630 min-1 Oil-bath lubrication

Dimensions

B2 140 mm Height shaft washer + cage
d1 480 mm Outside diameter of shaft washer end side face
B1 52 mm Width shaft washer or length of shaft washer bore diameter that fits on shaft
C 70 mm Height housing washer
A 166 mm Distance from shaft washer end side face to pressure point
D1 380 mm Shoulder diameter outer ring

Abutment and Fillet Dimensions

Da (max.) 445 mm Diameter of housing abutment
ra (max.) 5 mm Radius of shaft or housing fillet
da (min.) 410 mm Abutment diameter spacer ring (E design)

Mass

(approx.) 134 kg

Properties

Cage M: Machined brass cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
Ca
(N)
C0a
(N)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
29456EM 280 520 145 3950000 14900000 ISO NORMAL CLASS 630 134

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
More Information
NSK Product Type2 TB_TSRB
NSK Product Type Bearing
Designations 29456EM
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.