29464M

Thrust Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

29464M

Boundary Dimensions

d 320 mm Bore diameter
D 580 mm Outside diameter
T,T3 155 mm Height
r (min.) 7.5 mm Chamfer dimension

Basic Load Ratings

Ca 3650000 N Basic dynamic load rating
C0a 14600000 N Basic static load rating

Speeds

Oil (Oil-bath) 560 min-1 Oil-bath lubrication

Dimensions

B2 149 mm Height shaft washer + cage
d1 555 mm Outside diameter of shaft washer end side face
B1 55 mm Width shaft washer or length of shaft washer bore diameter that fits on shaft
C 75 mm Height housing washer
A 191 mm Distance from shaft washer end side face to pressure point
D1 436 mm Shoulder diameter outer ring

Abutment and Fillet Dimensions

Da (max.) 495 mm Diameter of housing abutment
ra (max.) 6 mm Radius of shaft or housing fillet
da (min.) 435 mm Abutment diameter spacer ring (E design)

Mass

(approx.) 175 kg

Properties

Cage M: Machined brass cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
Ca
(N)
C0a
(N)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
29464 320 580 155 3650000 14600000 ISO NORMAL CLASS 560 175

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
More Information
NSK Product Type2 TB_TSRB
NSK Product Type Bearing
Designations 29464
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.