29468M

Thrust Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

29468M

Boundary Dimensions

d 340 mm Bore diameter
D 620 mm Outside diameter
T,T3 170 mm Height
r (min.) 7.5 mm Chamfer dimension

Basic Load Ratings

Ca 4400000 N Basic dynamic load rating
C0a 17400000 N Basic static load rating

Speeds

Oil (Oil-bath) 530 min-1 Oil-bath lubrication

Dimensions

B2 164 mm Height shaft washer + cage
d1 590 mm Outside diameter of shaft washer end side face
B1 61 mm Width shaft washer or length of shaft washer bore diameter that fits on shaft
C 82 mm Height housing washer
A 201 mm Distance from shaft washer end side face to pressure point
D1 462 mm Shoulder diameter outer ring

Abutment and Fillet Dimensions

Da (max.) 530 mm Diameter of housing abutment
ra (max.) 6 mm Radius of shaft or housing fillet
da (min.) 465 mm Abutment diameter spacer ring (E design)

Mass

(approx.) 218 kg

Properties

Cage M: Machined brass cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
Ca
(N)
C0a
(N)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
29468 340 620 170 4400000 17400000 ISO NORMAL CLASS 530 218

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
More Information
NSK Product Type2 TB_TSRB
NSK Product Type Bearing
Designations 29468
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.