29488EM Series

Thrust Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
29488EM Thrust Spherical Roller Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

29488EM

Boundary Dimensions

d 440 mm Bore diameter
D 780 mm Outside diameter
T,T3 206 mm Height
r (min.) 9.5 mm Chamfer dimension

Basic Load Ratings

Ca 8000000 N Basic dynamic load rating
C0a 31500000 N Basic static load rating

Speeds

Oil (Oil-bath) 400 min-1 Oil-bath lubrication

Dimensions

B2 199 mm Height shaft washer + cage
d1 710 mm Outside diameter of shaft washer end side face
B1 74 mm Width shaft washer or length of shaft washer bore diameter that fits on shaft
C 101 mm Height housing washer
A 257 mm Distance from shaft washer end side face to pressure point
D1 577 mm Shoulder diameter outer ring

Abutment and Fillet Dimensions

Da (max.) 675 mm Diameter of housing abutment
ra (max.) 8 mm Radius of shaft or housing fillet
da (min.) 605 mm Abutment diameter spacer ring (E design)

Mass

(approx.) 402 kg

Properties

Cage M: Machined brass cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
Ca
(N)
C0a
(N)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
29488EM 440 780 206 8000000 31500000 400 402

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
More Information
NSK Product Type2 TB_TSRB
NSK Product Type Bearing
Designations 29488EM
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.