29492 Series

Thrust Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
29492M Thrust Spherical Roller Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

29492

Boundary Dimensions

d 460 mm Bore diameter
D 800 mm Outside diameter
T,T3 206 mm Height
r (min.) 9.5 mm Chamfer dimension

Basic Load Ratings

Ca 6750000 N Basic dynamic load rating
C0a 28600000 N Basic static load rating

Speeds

Oil (Oil-bath) 380 min-1 Oil-bath lubrication

Dimensions

B2 199 mm Height shaft washer + cage
d1 765 mm Outside diameter of shaft washer end side face
B1 74 mm Width shaft washer or length of shaft washer bore diameter that fits on shaft
C 100 mm Height housing washer
A 272 mm Distance from shaft washer end side face to pressure point
D1 608 mm Shoulder diameter outer ring

Abutment and Fillet Dimensions

Da (max.) 690 mm Diameter of housing abutment
ra (max.) 8 mm Radius of shaft or housing fillet
da (min.) 615 mm Abutment diameter spacer ring (E design)

Mass

(approx.) 420 kg

Properties

Cage M: Machined brass cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
Ca
(N)
C0a
(N)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
29492 460 800 206 6750000 28600000 380 420

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
More Information
NSK Product Type2 TB_TSRB
NSK Product Type Bearing
Designations 29492
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.