29496M

Thrust Spherical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

29496M

Boundary Dimensions

d 480 mm Bore diameter
D 850 mm Outside diameter
T,T3 224 mm Height
r (min.) 9.5 mm Chamfer dimension

Basic Load Ratings

Ca 7200000 N Basic dynamic load rating
C0a 31000000 N Basic static load rating

Speeds

Oil (Oil-bath) 360 min-1 Oil-bath lubrication

Dimensions

B2 216 mm Height shaft washer + cage
d1 810 mm Outside diameter of shaft washer end side face
B1 81 mm Width shaft washer or length of shaft washer bore diameter that fits on shaft
C 108 mm Height housing washer
A 280 mm Distance from shaft washer end side face to pressure point
D1 638 mm Shoulder diameter outer ring

Abutment and Fillet Dimensions

Da (max.) 730 mm Diameter of housing abutment
ra (max.) 8 mm Radius of shaft or housing fillet
da (min.) 645 mm Abutment diameter spacer ring (E design)

Mass

(approx.) 545 kg

Properties

Cage M: Machined brass cage
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T,T3
(mm)
Ca
(N)
C0a
(N)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
29496 480 850 224 7200000 31000000 ISO NORMAL CLASS 360 545

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
For heavy load applications, ensure that the da value chosen is large enough to support the shaft washer rib.

CAD
More Information
NSK Product Type2 TB_TSRB
NSK Product Type Bearing
Designations 29496
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.