29586/29520

Inch Design Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

29586/29520

Boundary Dimensions

d 63.5 mm Bore diameter
D 107.95 mm Outside diameter
T 25.4 mm Total width
B 25.4 mm Width of inner ring
C 19.05 mm Width of outer ring
Cup r (min.) 3.3 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 1.5 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 111000 N Basic dynamic load rating
C0r 138000 N Basic static load rating

Speeds

Grease 3200 min-1 Grease lubrication
Oil (Oil-bath) 4300 min-1 Oil-bath lubrication

Dimensions

a 24 mm Effective load center

Abutment and Fillet Dimensions

da 73 mm Diameter of shaft abutment
Da 96 mm Diameter of housing abutment
db 71 mm Diameter of shaft abutment
Db 103 mm Diameter of housing abutment
ra (max.) 1.5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 3.3 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.46 Constant
Y0 0.72 Axial load Factors
Y1 1.3 Axial load Factors

Mass

CONE (approx.) 0.661 kg
CUP (approx.) 0.281 kg

Properties

Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TRBSR_ID
NSK Product Type Bearing
Designations 29586/29520
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.