300TMP11 Series

Thrust Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
300TMP11 Thrust Cylindrical Roller Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

300TMP11

Boundary Dimensions

d 300 mm Bore diameter
D 380 mm Outside diameter
T,T3 62 mm Height
r (min.) 2 mm Chamfer dimension

Basic Load Ratings

Ca 795000 N Basic dynamic load rating
C0a 4000000 N Basic static load rating

Speeds

Grease 300 min-1 Grease lubrication
Oil (Oil-bath) 900 min-1 Oil-bath lubrication

Dimensions

Dw 25 mm
t 18.5 mm Height shaft washer
d1 376 mm Outside diameter shaft washer
D1 304 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 365 mm Diameter of shaft abutment
Da (max.) 315 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet

Mass

(approx.) 16.7 kg

Properties

Cage ( ): Machined brass cage
Tolerance ISO NORMAL CLASS
CAD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.