300TMP12 Series

Thrust Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
300TMP12 Thrust Cylindrical Roller Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

300TMP12

Boundary Dimensions

d 300 mm Bore diameter
D 420 mm Outside diameter
T,T3 95 mm Height
r (min.) 3 mm Chamfer dimension

Basic Load Ratings

Ca 1390000 N Basic dynamic load rating
C0a 6250000 N Basic static load rating

Speeds

Grease 220 min-1 Grease lubrication
Oil (Oil-bath) 670 min-1 Oil-bath lubrication

Dimensions

Dw 38 mm
t 28.5 mm Height shaft washer
d1 415 mm Outside diameter shaft washer
D1 304 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 398 mm Diameter of shaft abutment
Da (max.) 322 mm Diameter of housing abutment
ra (max.) 2.5 mm Radius of shaft or housing fillet

Mass

(approx.) 42 kg

Properties

Cage ( ): Machined brass cage
Tolerance ISO NORMAL CLASS
CAD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.