30202 Series

Metric Series Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
30202 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
30202P5 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
30202P6 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

30202

Boundary Dimensions

d 15 mm Bore diameter
D 35 mm Outside diameter
T 11.75 mm Total width
B 11 mm Width of inner ring
C 10 mm Width of outer ring
Cup r (min.) 0.6 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 0.6 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 18200 N Basic dynamic load rating
C0r 13200 N Basic static load rating

Speeds

Grease 11000 min-1 Grease lubrication
Oil (Oil-bath) 15000 min-1 Oil-bath lubrication

Dimensions

a 8.2 mm Effective load center

Abutment and Fillet Dimensions

da (min.) 23 mm Diameter of shaft abutment
Db (min.) 33 mm Diameter of housing abutment
Da (min.) 30 mm Diameter of housing abutment
Da (max.) 30 mm Diameter of housing abutment
Sa 2 mm Minimum width of space required in housing on large side face
Sb 1.5 mm Minimum width of space required in housing on small side face
db (max.) 19 mm Diameter of shaft abutment
ra (max.) 0.6 mm Radius of shaft or housing fillet of inner ring
ra (max.) 0.6 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.32 Constant
Y0 1 Axial load Factors
Y1 1.9 Axial load Factors

Mass

(approx.) 0.053 kg

Properties

Cage ( ): Pressed steel cage
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T
(mm)
B
(mm)
C
(mm)
Cr
(N)
C0r
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
30202 15 35 11.75 11 10 18200 13200 11000 15000 0.053

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix C represents medium-angle tapered roller bearings. Since they are designed for specific applications, please consult NSK when using bearings with suffix C.
The bore diameter "no-go side" tolerances (High) specified in this drawing do not necessarily apply within a distance from the ring face to 1.2 times the chamfer dimension r (max).
Some of these tolerances conform to NSK standards.

CAD
More Information
NSK Product Type2 TRBSR_MD
NSK Product Type Bearing
Designations 30202
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.