30260 Series

Metric Series Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
30260 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
30260P5 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
30260P6 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

30260

Boundary Dimensions

d 300 mm Bore diameter
D 540 mm Outside diameter
T 96 mm Total width
B 85 mm Width of inner ring
C 71 mm Width of outer ring
Cup r (min.) 5 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 6 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 1770000 N Basic dynamic load rating
C0r 2100000 N Basic static load rating

Speeds

Grease 600 min-1 Grease lubrication
Oil (Oil-bath) 800 min-1 Oil-bath lubrication

Dimensions

a 105.1 mm Effective load center

Abutment and Fillet Dimensions

da (min.) 333 mm Diameter of shaft abutment
Db (min.) 499 mm Diameter of housing abutment
Da (min.) 470 mm Diameter of housing abutment
Da (max.) 518 mm Diameter of housing abutment
Sa 14 mm Minimum width of space required in housing on large side face
Sb 25 mm Minimum width of space required in housing on small side face
db (max.) 355 mm Diameter of shaft abutment
ra (max.) 5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 4 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.44 Constant
Y0 0.74 Axial load Factors
Y1 1.4 Axial load Factors

Mass

(approx.) 80.6 kg

Properties

Cage ( ): Pressed steel cage
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T
(mm)
B
(mm)
C
(mm)
Cr
(N)
C0r
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
30260 300 540 96 85 71 1770000 2100000 600 800 80.6

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix C represents medium-angle tapered roller bearings. Since they are designed for specific applications, please consult NSK when using bearings with suffix C.
The bore diameter "no-go side" tolerances (High) specified in this drawing do not necessarily apply within a distance from the ring face to 1.2 times the chamfer dimension r (max).
Some of these tolerances conform to NSK standards.

CAD
More Information
NSK Product Type2 TRBSR_MD
NSK Product Type Bearing
Designations 30260
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.