30264 Series

Metric Series Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
30264 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
30264P5 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
30264P6 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

30264

Boundary Dimensions

d 320 mm Bore diameter
D 580 mm Outside diameter
T 104 mm Total width
B 92 mm Width of inner ring
C 75 mm Width of outer ring
Cup r (min.) 5 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 6 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 2020000 N Basic dynamic load rating
C0r 2420000 N Basic static load rating

Speeds

Grease 530 min-1 Grease lubrication
Oil (Oil-bath) 750 min-1 Oil-bath lubrication

Dimensions

a 113.7 mm Effective load center

Abutment and Fillet Dimensions

da (min.) 353 mm Diameter of shaft abutment
Db (min.) 533 mm Diameter of housing abutment
Da (min.) 503 mm Diameter of housing abutment
Da (max.) 558 mm Diameter of housing abutment
Sa 14 mm Minimum width of space required in housing on large side face
Sb 29 mm Minimum width of space required in housing on small side face
db (max.) 381 mm Diameter of shaft abutment
ra (max.) 5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 4 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.44 Constant
Y0 0.74 Axial load Factors
Y1 1.4 Axial load Factors

Mass

(approx.) 99.3 kg

Properties

Cage ( ): Pressed steel cage
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T
(mm)
B
(mm)
C
(mm)
Cr
(N)
C0r
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
30264 320 580 104 92 75 2020000 2420000 530 750 99.3

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix C represents medium-angle tapered roller bearings. Since they are designed for specific applications, please consult NSK when using bearings with suffix C.
The bore diameter "no-go side" tolerances (High) specified in this drawing do not necessarily apply within a distance from the ring face to 1.2 times the chamfer dimension r (max).
Some of these tolerances conform to NSK standards.

CAD
More Information
NSK Product Type2 TRBSR_MD
NSK Product Type Bearing
Designations 30264
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.