30332 Series

Metric Series Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
30332 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
30332P5 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
30332P6 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

30332

Boundary Dimensions

d 160 mm Bore diameter
D 340 mm Outside diameter
T 75 mm Total width
B 68 mm Width of inner ring
C 58 mm Width of outer ring
Cup r (min.) 4 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 5 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 940000 N Basic dynamic load rating
C0r 960000 N Basic static load rating

Speeds

Mechanical (Jet lubrication) 2000 min-1 Properly designed and controlled jet lubrication
Grease 1000 min-1 Grease lubrication
Oil (Oil-bath) 1400 min-1 Oil-bath lubrication

Dimensions

a 64.6 mm Effective load center

Abutment and Fillet Dimensions

da (min.) 187 mm Diameter of shaft abutment
Db (min.) 311 mm Diameter of housing abutment
Da (min.) 293 mm Diameter of housing abutment
Da (max.) 322 mm Diameter of housing abutment
Sa 10 mm Minimum width of space required in housing on large side face
Sb 17 mm Minimum width of space required in housing on small side face
db (max.) 205 mm Diameter of shaft abutment
ra (max.) 4 mm Radius of shaft or housing fillet of inner ring
ra (max.) 3 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.36 Constant
Y0 0.92 Axial load Factors
Y1 1.7 Axial load Factors

Mass

(approx.) 28.4 kg

Properties

Cage ( ): Pressed steel cage
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T
(mm)
B
(mm)
C
(mm)
Cr
(N)
C0r
(N)
Mechanical (Jet lubrication)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
30332 160 340 75 68 58 940000 960000 2000 1000 1400 28.4

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix C represents medium-angle tapered roller bearings. Since they are designed for specific applications, please consult NSK when using bearings with suffix C.
The bore diameter "no-go side" tolerances (High) specified in this drawing do not necessarily apply within a distance from the ring face to 1.2 times the chamfer dimension r (max).
Some of these tolerances conform to NSK standards.

CAD
More Information
NSK Product Type2 TRBSR_MD
NSK Product Type Bearing
Designations 30332
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.