30332D Series

Metric Series Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
30332D Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
30332DP5 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
30332DP6 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

30332D

Boundary Dimensions

d 160 mm Bore diameter
D 340 mm Outside diameter
T 75 mm Total width
B 68 mm Width of inner ring
C 48 mm Width of outer ring
Cup r (min.) 4 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 5 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 830000 N Basic dynamic load rating
C0r 875000 N Basic static load rating

Speeds

Mechanical (Jet lubrication) 2000 min-1 Properly designed and controlled jet lubrication
Grease 950 min-1 Grease lubrication
Oil (Oil-bath) 1300 min-1 Oil-bath lubrication

Dimensions

a 99.3 mm Effective load center

Abutment and Fillet Dimensions

da (min.) 196 mm Diameter of shaft abutment
Db (min.) 313 mm Diameter of housing abutment
Da (min.) 270 mm Diameter of housing abutment
Da (max.) 322 mm Diameter of housing abutment
Sa 9 mm Minimum width of space required in housing on large side face
Sb 27 mm Minimum width of space required in housing on small side face
db (max.) 198 mm Diameter of shaft abutment
ra (max.) 4 mm Radius of shaft or housing fillet of inner ring
ra (max.) 3 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.81 Constant
Y0 0.41 Axial load Factors
Y1 0.74 Axial load Factors

Mass

(approx.) 27.5 kg

Properties

Contact angle D: about 28°
Cage ( ): Pressed steel cage
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T
(mm)
B
(mm)
C
(mm)
Cr
(N)
C0r
(N)
Mechanical (Jet lubrication)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
30332D 160 340 75 68 48 830000 875000 2000 950 1300 27.5

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix C represents medium-angle tapered roller bearings. Since they are designed for specific applications, please consult NSK when using bearings with suffix C.
The bore diameter "no-go side" tolerances (High) specified in this drawing do not necessarily apply within a distance from the ring face to 1.2 times the chamfer dimension r (max).
Some of these tolerances conform to NSK standards.

CAD
More Information
NSK Product Type2 TRBSR_MD
NSK Product Type Bearing
Designations 30332D
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.