30348 Series

Metric Series Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
30348 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
30348P5 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
30348P6 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

30348

Boundary Dimensions

d 240 mm Bore diameter
D 500 mm Outside diameter
T 105 mm Total width
B 95 mm Width of inner ring
C 80 mm Width of outer ring
Cup r (min.) 5 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 6 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 2040000 N Basic dynamic load rating
C0r 2340000 N Basic static load rating

Speeds

Grease 670 min-1 Grease lubrication
Oil (Oil-bath) 950 min-1 Oil-bath lubrication

Dimensions

a 92.8 mm Effective load center

Abutment and Fillet Dimensions

da (min.) 273 mm Diameter of shaft abutment
Db (min.) 447 mm Diameter of housing abutment
Da (min.) 422 mm Diameter of housing abutment
Da (max.) 478 mm Diameter of housing abutment
Sa 12 mm Minimum width of space required in housing on large side face
Sb 25 mm Minimum width of space required in housing on small side face
db (max.) 308 mm Diameter of shaft abutment
ra (max.) 5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 4 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.36 Constant
Y0 0.92 Axial load Factors
Y1 1.7 Axial load Factors

Mass

(approx.) 92.6 kg

Properties

Cage ( ): Pressed steel cage
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T
(mm)
B
(mm)
C
(mm)
Cr
(N)
C0r
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
30348 240 500 105 95 80 2040000 2340000 670 950 92.6

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix C represents medium-angle tapered roller bearings. Since they are designed for specific applications, please consult NSK when using bearings with suffix C.
The bore diameter "no-go side" tolerances (High) specified in this drawing do not necessarily apply within a distance from the ring face to 1.2 times the chamfer dimension r (max).
Some of these tolerances conform to NSK standards.

CAD
More Information
NSK Product Type2 TRBSR_MD
NSK Product Type Bearing
Designations 30348
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.