30BER19HTE34SUELP3+Y3

ROBUST Series Ultra High-Speed Angular Contact Ball Bearings
Tap the image to enlarge it.

Parts Number

30BER19HTE34SUELP3+Y3

Boundary Dimensions

BER: 25° Bearing Type
d 30 mm Bore diameter
D 47 mm Outside diameter
B 9 mm Width
BN 1.1 mm
SN 5.6 mm
SB 1.4 mm
r(min.) 0.3 mm Chamfer Dimension
r1(min.) 0.15 mm Chamfer Dimension

Basic Load Ratings

Cr 7.60 kN Basic Dynamic Load Rating
C0r 3.75 kN Basic Static Load Rating

Speeds

Grease 41600 min-1 Limiting Speed
Oil (Oil-air) 65000 min-1 Limiting Speed

Dimensions

25° Contact Angle
a 13.5 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 32.5 mm Diameter of Shaft Abutment
Da(max.) 44.5 mm Diameter of Housing Abutment
Db(max.) 45.8 mm Diameter of Housing Abutment
ra(max.) 0.3 mm Radius of Shaft or Housing Fillet
rb(max.) 0.15 mm Radius of Shaft or Housing Fillet

Performance

Pa 4.60 kN Permissible Axial Load

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 25N 52N/μm 0μm
L 185N 105N/μm -8μm
M 366N 136N/μm -14μm

Additional information

0.29 g/brg Recommended Grease Quantities

Mass

0.043 kg Mass(approx.)
Designations Basic Load Ratings Axial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
30BER19HTE34SUELP3+Y3 7.60 3.75 P3: Special class (ISO Class 4 dimensional tolerances and ISO Class 2 running accuracy.) 41600 65000 0.043

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_ACBB_RS_BER
NSK Product Type Super Precision Bearing
Designations 30BER19H
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.