30BNR10H

ROBUST Series Ultra High-Speed Angular Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Parts Number

30BNR10HTYNSUELP4Y

Boundary Dimensions

BNR: 18° Bearing Type
d 30 mm Bore diameter
D 55 mm Outside diameter
B 13 mm Width
BN 2.8 mm
SN 7.5 mm
SB 1.4 mm
r(min.) 1 mm Chamfer Dimension
r1(min.) 0.6 mm Chamfer Dimension

Basic Load Ratings

Cr 10.9 kN Basic Dynamic Load Rating
C0r 5.50 kN Basic Static Load Rating

Speeds The limiting speeds of the ball guided cage is lower than the outer ring guided cage.

Grease 29000 min-1 Limiting Speed
Oil (Oil-air) 34000 min-1 Limiting Speed

Dimensions

18° Contact Angle
a 13.3 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 36 mm Diameter of Shaft Abutment
Da(max.) 49 mm Diameter of Housing Abutment
Db(max.) 50 mm Diameter of Housing Abutment
ra(max.) 1 mm Radius of Shaft or Housing Fillet
rb(max.) 0.5 mm Radius of Shaft or Housing Fillet

Performance

Pa 5.35 kN Permissible Axial Load

Calculation factors

f0 10.3 Factor

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 49N 44N/μm 0μm
L 113N 59N/μm -5μm
M 254N 82N/μm -13μm

Additional information

0.53 g/brg Recommended Grease Quantities

Mass

0.116 kg Mass(approx.)
CAD
More Information
NSK Product Type2 SP_ACBB_RS_BNR
NSK Product Type Super Precision Bearing
Designations 30BNR10H
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.