32068 Series

Metric Series Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
32068 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
32068P5 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
32068P6 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

32068

Boundary Dimensions

d 340 mm Bore diameter
D 520 mm Outside diameter
T 112 mm Total width
B 106 mm Width of inner ring
C 92 mm Width of outer ring
Cup r (min.) 5 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 6 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 2030000 N Basic dynamic load rating
C0r 3400000 N Basic static load rating

Speeds

Mechanical (Jet lubrication) 1100 min-1 Properly designed and controlled jet lubrication
Grease 560 min-1 Grease lubrication
Oil (Oil-bath) 750 min-1 Oil-bath lubrication

Dimensions

a 104.4 mm Effective load center

Abutment and Fillet Dimensions

da (min.) 373 mm Diameter of shaft abutment
Db (min.) 496 mm Diameter of housing abutment
Da (min.) 464 mm Diameter of housing abutment
Da (max.) 498 mm Diameter of housing abutment
Sa 3.5 mm Minimum width of space required in housing on large side face
Sb 22 mm Minimum width of space required in housing on small side face
db (max.) 386 mm Diameter of shaft abutment
ra (max.) 5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 4 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.37 Constant
Y0 0.89 Axial load Factors
Y1 1.6 Axial load Factors

Mass

(approx.) 83.7 kg

Properties

Cage ( ): Pressed steel cage
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T
(mm)
B
(mm)
C
(mm)
Cr
(N)
C0r
(N)
Mechanical (Jet lubrication)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
32068 340 520 112 106 92 2030000 3400000 1100 560 750 83.7

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix C represents medium-angle tapered roller bearings. Since they are designed for specific applications, please consult NSK when using bearings with suffix C.
The bore diameter "no-go side" tolerances (High) specified in this drawing do not necessarily apply within a distance from the ring face to 1.2 times the chamfer dimension r (max).
Some of these tolerances conform to NSK standards.

CAD
More Information
NSK Product Type2 TRBSR_MD
NSK Product Type Bearing
Designations 32068
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.