32084 Series

Metric Series Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
32084 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
32084P5 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
32084P6 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

32084

Boundary Dimensions

d 420 mm Bore diameter
D 620 mm Outside diameter
T 125 mm Total width
B 118 mm Width of inner ring
C 100 mm Width of outer ring
Cup r (min.) 5 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 6 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 2460000 N Basic dynamic load rating
C0r 4200000 N Basic static load rating

Speeds

Grease 450 min-1 Grease lubrication
Oil (Oil-bath) 630 min-1 Oil-bath lubrication

Dimensions

a 120 mm Effective load center

Abutment and Fillet Dimensions

da (min.) 453 mm Diameter of shaft abutment
Db (min.) 586 mm Diameter of housing abutment
Da (min.) 552 mm Diameter of housing abutment
Da (max.) 598 mm Diameter of housing abutment
Sa 6.5 mm Minimum width of space required in housing on large side face
Sb 25 mm Minimum width of space required in housing on small side face
db (max.) 463 mm Diameter of shaft abutment
ra (max.) 5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 4 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.37 Constant
Y0 0.88 Axial load Factors
Y1 1.6 Axial load Factors

Mass

(approx.) 121 kg

Properties

Cage ( ): Pressed steel cage
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T
(mm)
B
(mm)
C
(mm)
Cr
(N)
C0r
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
32084 420 620 125 118 100 2460000 4200000 450 630 121

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix C represents medium-angle tapered roller bearings. Since they are designed for specific applications, please consult NSK when using bearings with suffix C.
The bore diameter "no-go side" tolerances (High) specified in this drawing do not necessarily apply within a distance from the ring face to 1.2 times the chamfer dimension r (max).
Some of these tolerances conform to NSK standards.

CAD
More Information
NSK Product Type2 TRBSR_MD
NSK Product Type Bearing
Designations 32084
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.