320TMP12 Series

Thrust Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
320TMP12 Thrust Cylindrical Roller Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

320TMP12

Boundary Dimensions

d 320 mm Bore diameter
D 440 mm Outside diameter
T,T3 95 mm Height
r (min.) 3 mm Chamfer dimension

Basic Load Ratings

Ca 1420000 N Basic dynamic load rating
C0a 6550000 N Basic static load rating

Speeds

Grease 220 min-1 Grease lubrication
Oil (Oil-bath) 670 min-1 Oil-bath lubrication

Dimensions

Dw 38 mm
t 28.5 mm Height shaft washer
d1 435 mm Outside diameter shaft washer
D1 325 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 418 mm Diameter of shaft abutment
Da (max.) 340 mm Diameter of housing abutment
ra (max.) 2.5 mm Radius of shaft or housing fillet

Mass

(approx.) 44.5 kg

Properties

Cage ( ): Machined brass cage
Tolerance ISO NORMAL CLASS
CAD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.