32252 Series

Metric Series Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
32252 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
32252P5 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
32252P6 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

32252

Boundary Dimensions

d 260 mm Bore diameter
D 480 mm Outside diameter
T 137 mm Total width
B 130 mm Width of inner ring
C 106 mm Width of outer ring
Cup r (min.) 5 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 6 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 2340000 N Basic dynamic load rating
C0r 3300000 N Basic static load rating

Speeds

Grease 670 min-1 Grease lubrication
Oil (Oil-bath) 950 min-1 Oil-bath lubrication

Dimensions

a 116 mm Effective load center

Abutment and Fillet Dimensions

da (min.) 302 mm Diameter of shaft abutment
Db (min.) 446 mm Diameter of housing abutment
Da (min.) 394 mm Diameter of housing abutment
Da (max.) 458 mm Diameter of housing abutment
Sa 14 mm Minimum width of space required in housing on large side face
Sb 31 mm Minimum width of space required in housing on small side face
db (max.) 305 mm Diameter of shaft abutment
ra (max.) 5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 4 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.45 Constant
Y0 0.73 Axial load Factors
Y1 1.3 Axial load Factors

Mass

(approx.) 103 kg

Properties

Cage ( ): Pressed steel cage
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T
(mm)
B
(mm)
C
(mm)
Cr
(N)
C0r
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
32252 260 480 137 130 106 2340000 3300000 670 950 103

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix C represents medium-angle tapered roller bearings. Since they are designed for specific applications, please consult NSK when using bearings with suffix C.
The bore diameter "no-go side" tolerances (High) specified in this drawing do not necessarily apply within a distance from the ring face to 1.2 times the chamfer dimension r (max).
Some of these tolerances conform to NSK standards.

CAD
More Information
NSK Product Type2 TRBSR_MD
NSK Product Type Bearing
Designations 32252
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.