32330 Series

Metric Series Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
32330 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
32330P5 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
32330P6 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

32330

Boundary Dimensions

d 150 mm Bore diameter
D 320 mm Outside diameter
T 114 mm Total width
B 108 mm Width of inner ring
C 90 mm Width of outer ring
Cup r (min.) 4 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 5 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 1370000 N Basic dynamic load rating
C0r 1700000 N Basic static load rating

Speeds

Grease 1100 min-1 Grease lubrication
Oil (Oil-bath) 1500 min-1 Oil-bath lubrication

Dimensions

a 81.5 mm Effective load center

Abutment and Fillet Dimensions

da (min.) 182 mm Diameter of shaft abutment
Db (min.) 297 mm Diameter of housing abutment
Da (min.) 262 mm Diameter of housing abutment
Da (max.) 302 mm Diameter of housing abutment
Sa 8 mm Minimum width of space required in housing on large side face
Sb 24 mm Minimum width of space required in housing on small side face
db (max.) 191 mm Diameter of shaft abutment
ra (max.) 4 mm Radius of shaft or housing fillet of inner ring
ra (max.) 3 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.37 Constant
Y0 0.88 Axial load Factors
Y1 1.6 Axial load Factors

Mass

(approx.) 41.4 kg

Properties

Cage ( ): Pressed steel cage
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T
(mm)
B
(mm)
C
(mm)
Cr
(N)
C0r
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
32330 150 320 114 108 90 1370000 1700000 1100 1500 41.4

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix C represents medium-angle tapered roller bearings. Since they are designed for specific applications, please consult NSK when using bearings with suffix C.
The bore diameter "no-go side" tolerances (High) specified in this drawing do not necessarily apply within a distance from the ring face to 1.2 times the chamfer dimension r (max).
Some of these tolerances conform to NSK standards.

CAD
More Information
NSK Product Type2 TRBSR_MD
NSK Product Type Bearing
Designations 32330
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.