32338 Series

Metric Series Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
32338 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
32338P5 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
32338P6 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

32338

Boundary Dimensions

d 190 mm Bore diameter
D 400 mm Outside diameter
T 140 mm Total width
B 132 mm Width of inner ring
C 109 mm Width of outer ring
Cup r (min.) 5 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 6 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 2040000 N Basic dynamic load rating
C0r 2580000 N Basic static load rating

Speeds

Grease 850 min-1 Grease lubrication
Oil (Oil-bath) 1200 min-1 Oil-bath lubrication

Dimensions

a 102.7 mm Effective load center

Abutment and Fillet Dimensions

da (min.) 229 mm Diameter of shaft abutment
Db (min.) 375 mm Diameter of housing abutment
Da (min.) 332 mm Diameter of housing abutment
Da (max.) 378 mm Diameter of housing abutment
Sa 11 mm Minimum width of space required in housing on large side face
Sb 31 mm Minimum width of space required in housing on small side face
db (max.) 243 mm Diameter of shaft abutment
ra (max.) 5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 4 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.37 Constant
Y0 0.88 Axial load Factors
Y1 1.6 Axial load Factors

Mass

(approx.) 78.9 kg

Properties

Cage ( ): Pressed steel cage
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T
(mm)
B
(mm)
C
(mm)
Cr
(N)
C0r
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
32338 190 400 140 132 109 2040000 2580000 850 1200 78.9

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix C represents medium-angle tapered roller bearings. Since they are designed for specific applications, please consult NSK when using bearings with suffix C.
The bore diameter "no-go side" tolerances (High) specified in this drawing do not necessarily apply within a distance from the ring face to 1.2 times the chamfer dimension r (max).
Some of these tolerances conform to NSK standards.

CAD
More Information
NSK Product Type2 TRBSR_MD
NSK Product Type Bearing
Designations 32338
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.