32340 Series

Metric Series Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
32340 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
32340P5 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
32340P6 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

32340

Boundary Dimensions

d 200 mm Bore diameter
D 420 mm Outside diameter
T 146 mm Total width
B 138 mm Width of inner ring
C 115 mm Width of outer ring
Cup r (min.) 5 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 6 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 2240000 N Basic dynamic load rating
C0r 2870000 N Basic static load rating

Speeds

Grease 800 min-1 Grease lubrication
Oil (Oil-bath) 1100 min-1 Oil-bath lubrication

Dimensions

a 106.7 mm Effective load center

Abutment and Fillet Dimensions

da (min.) 239 mm Diameter of shaft abutment
Db (min.) 392 mm Diameter of housing abutment
Da (min.) 346 mm Diameter of housing abutment
Da (max.) 398 mm Diameter of housing abutment
Sa 11 mm Minimum width of space required in housing on large side face
Sb 31 mm Minimum width of space required in housing on small side face
db (max.) 253 mm Diameter of shaft abutment
ra (max.) 5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 4 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.37 Constant
Y0 0.88 Axial load Factors
Y1 1.6 Axial load Factors

Mass

(approx.) 90.9 kg

Properties

Cage ( ): Pressed steel cage
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T
(mm)
B
(mm)
C
(mm)
Cr
(N)
C0r
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
32340 200 420 146 138 115 2240000 2870000 800 1100 90.9

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix C represents medium-angle tapered roller bearings. Since they are designed for specific applications, please consult NSK when using bearings with suffix C.
The bore diameter "no-go side" tolerances (High) specified in this drawing do not necessarily apply within a distance from the ring face to 1.2 times the chamfer dimension r (max).
Some of these tolerances conform to NSK standards.

CAD
More Information
NSK Product Type2 TRBSR_MD
NSK Product Type Bearing
Designations 32340
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.