32356 Series

Metric Series Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
32356 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
32356P5 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
32356P6 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

32356

Boundary Dimensions

d 280 mm Bore diameter
D 580 mm Outside diameter
T 187 mm Total width
B 175 mm Width of inner ring
C 145 mm Width of outer ring
Cup r (min.) 6 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 6 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 4050000 N Basic dynamic load rating
C0r 5400000 N Basic static load rating

Speeds

Mechanical (Jet lubrication) 1200 min-1 Properly designed and controlled jet lubrication
Grease 560 min-1 Grease lubrication
Oil (Oil-bath) 800 min-1 Oil-bath lubrication

Dimensions

a 139.6 mm Effective load center

Abutment and Fillet Dimensions

da (min.) 319 mm Diameter of shaft abutment
Db (min.) 532 mm Diameter of housing abutment
Da (min.) 475 mm Diameter of housing abutment
Da (max.) 552 mm Diameter of housing abutment
Sa 14 mm Minimum width of space required in housing on large side face
Sb 42 mm Minimum width of space required in housing on small side face
db (max.) 353 mm Diameter of shaft abutment
ra (max.) 5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 5 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.37 Constant
Y0 0.89 Axial load Factors
Y1 1.6 Axial load Factors

Mass

(approx.) 224 kg

Properties

Cage ( ): Pressed steel cage
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T
(mm)
B
(mm)
C
(mm)
Cr
(N)
C0r
(N)
Mechanical (Jet lubrication)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
32356 280 580 187 175 145 4050000 5400000 1200 560 800 224

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix C represents medium-angle tapered roller bearings. Since they are designed for specific applications, please consult NSK when using bearings with suffix C.
The bore diameter "no-go side" tolerances (High) specified in this drawing do not necessarily apply within a distance from the ring face to 1.2 times the chamfer dimension r (max).
Some of these tolerances conform to NSK standards.

CAD
More Information
NSK Product Type2 TRBSR_MD
NSK Product Type Bearing
Designations 32356
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.