32364 Series

Metric Series Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
32364 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
32364P5 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
32364P6 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

32364

Boundary Dimensions

d 320 mm Bore diameter
D 670 mm Outside diameter
T 210 mm Total width
B 200 mm Width of inner ring
C 170 mm Width of outer ring
Cup r (min.) 7.5 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 7.5 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 5150000 N Basic dynamic load rating
C0r 7100000 N Basic static load rating

Speeds

Mechanical (Jet lubrication) 1000 min-1 Properly designed and controlled jet lubrication
Grease 480 min-1 Grease lubrication
Oil (Oil-bath) 670 min-1 Oil-bath lubrication

Dimensions

a 157.5 mm Effective load center

Abutment and Fillet Dimensions

da (min.) 383 mm Diameter of shaft abutment
Db (min.) 616 mm Diameter of housing abutment
Da (min.) 547 mm Diameter of housing abutment
Da (max.) 634 mm Diameter of housing abutment
Sa 14 mm Minimum width of space required in housing on large side face
Sb 42 mm Minimum width of space required in housing on small side face
db (max.) 412 mm Diameter of shaft abutment
ra (max.) 6 mm Radius of shaft or housing fillet of inner ring
ra (max.) 6 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.37 Constant
Y0 0.88 Axial load Factors
Y1 1.6 Axial load Factors

Mass

(approx.) 343 kg

Properties

Cage ( ): Pressed steel cage
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T
(mm)
B
(mm)
C
(mm)
Cr
(N)
C0r
(N)
Mechanical (Jet lubrication)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
32364 320 670 210 200 170 5150000 7100000 1000 480 670 343

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix C represents medium-angle tapered roller bearings. Since they are designed for specific applications, please consult NSK when using bearings with suffix C.
The bore diameter "no-go side" tolerances (High) specified in this drawing do not necessarily apply within a distance from the ring face to 1.2 times the chamfer dimension r (max).
Some of these tolerances conform to NSK standards.

CAD
More Information
NSK Product Type2 TRBSR_MD
NSK Product Type Bearing
Designations 32364
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.