32976 Series

Metric Series Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
32976 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
32976P5 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
32976P6 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

32976

Boundary Dimensions

d 380 mm Bore diameter
D 520 mm Outside diameter
T 87 mm Total width
B 82 mm Width of inner ring
C 71 mm Width of outer ring
Cup r (min.) 4 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 5 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 1490000 N Basic dynamic load rating
C0r 2550000 N Basic static load rating

Speeds

Grease 560 min-1 Grease lubrication
Oil (Oil-bath) 750 min-1 Oil-bath lubrication

Dimensions

a 95.2 mm Effective load center

Abutment and Fillet Dimensions

da (min.) 407 mm Diameter of shaft abutment
Db (min.) 501 mm Diameter of housing abutment
Da (min.) 478 mm Diameter of housing abutment
Da (max.) 502 mm Diameter of housing abutment
Sa 16 mm Minimum width of space required in housing on large side face
Sb 16 mm Minimum width of space required in housing on small side face
db (max.) 406 mm Diameter of shaft abutment
ra (max.) 4 mm Radius of shaft or housing fillet of inner ring
ra (max.) 3 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.39 Constant
Y0 0.86 Axial load Factors
Y1 1.6 Axial load Factors

Mass

(approx.) 49.5 kg

Properties

Cage ( ): Pressed steel cage
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T
(mm)
B
(mm)
C
(mm)
Cr
(N)
C0r
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
32976 380 520 87 82 71 1490000 2550000 560 750 49.5

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix C represents medium-angle tapered roller bearings. Since they are designed for specific applications, please consult NSK when using bearings with suffix C.
The bore diameter "no-go side" tolerances (High) specified in this drawing do not necessarily apply within a distance from the ring face to 1.2 times the chamfer dimension r (max).
Some of these tolerances conform to NSK standards.

CAD
More Information
NSK Product Type2 TRBSR_MD
NSK Product Type Bearing
Designations 32976
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.