32980 Series

Metric Series Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
32980 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
32980P5 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
32980P6 Metric Series Tapered Roller Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

32980

Boundary Dimensions

d 400 mm Bore diameter
D 540 mm Outside diameter
T 87 mm Total width
B 82 mm Width of inner ring
C 71 mm Width of outer ring
Cup r (min.) 4 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 5 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 1540000 N Basic dynamic load rating
C0r 2700000 N Basic static load rating

Speeds

Grease 530 min-1 Grease lubrication
Oil (Oil-bath) 710 min-1 Oil-bath lubrication

Dimensions

a 100.8 mm Effective load center

Abutment and Fillet Dimensions

da (min.) 427 mm Diameter of shaft abutment
Db (min.) 524 mm Diameter of housing abutment
Da (min.) 499 mm Diameter of housing abutment
Da (max.) 522 mm Diameter of housing abutment
Sa 16 mm Minimum width of space required in housing on large side face
Sb 16 mm Minimum width of space required in housing on small side face
db (max.) 428 mm Diameter of shaft abutment
ra (max.) 4 mm Radius of shaft or housing fillet of inner ring
ra (max.) 3 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.4 Constant
Y0 0.82 Axial load Factors
Y1 1.5 Axial load Factors

Mass

(approx.) 52.7 kg

Properties

Cage ( ): Pressed steel cage
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T
(mm)
B
(mm)
C
(mm)
Cr
(N)
C0r
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
32980 400 540 87 82 71 1540000 2700000 530 710 52.7

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix C represents medium-angle tapered roller bearings. Since they are designed for specific applications, please consult NSK when using bearings with suffix C.
The bore diameter "no-go side" tolerances (High) specified in this drawing do not necessarily apply within a distance from the ring face to 1.2 times the chamfer dimension r (max).
Some of these tolerances conform to NSK standards.

CAD
More Information
NSK Product Type2 TRBSR_MD
NSK Product Type Bearing
Designations 32980
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.