34306/34478

Inch Design Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

34306/34478

Boundary Dimensions

d 77.788 mm Bore diameter
D 121.442 mm Outside diameter
T 24.608 mm Total width
B 23.012 mm Width of inner ring
C 17.462 mm Width of outer ring
Cup r (min.) 2 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 3.5 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 110000 N Basic dynamic load rating
C0r 124000 N Basic static load rating

Speeds

Grease 2800 min-1 Grease lubrication
Oil (Oil-bath) 3800 min-1 Oil-bath lubrication

Dimensions

a 26.3 mm Effective load center

Abutment and Fillet Dimensions

da 90 mm Diameter of shaft abutment
Da 110 mm Diameter of housing abutment
db 84 mm Diameter of shaft abutment
Db 116 mm Diameter of housing abutment
ra (max.) 3.5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 2 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.45 Constant
Y0 0.73 Axial load Factors
Y1 1.3 Axial load Factors

Mass

CONE (approx.) 0.612 kg
CUP (approx.) 0.316 kg

Properties

Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TRBSR_ID
NSK Product Type Bearing
Designations 34306/34478
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.