36990/36920

Inch Design Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

36990/36920

Boundary Dimensions

d 177.8 mm Bore diameter
D 227.012 mm Outside diameter
T 30.162 mm Total width
B 30.162 mm Width of inner ring
C 23.02 mm Width of outer ring
Cup r (min.) 1.5 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 1.5 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 215000 N Basic dynamic load rating
C0r 395000 N Basic static load rating

Speeds

Grease 1300 min-1 Grease lubrication
Oil (Oil-bath) 1800 min-1 Oil-bath lubrication

Dimensions

a 42.9 mm Effective load center

Abutment and Fillet Dimensions

da 189 mm Diameter of shaft abutment
Da 214 mm Diameter of housing abutment
db 186 mm Diameter of shaft abutment
Db 221 mm Diameter of housing abutment
ra (max.) 1.5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 1.5 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.44 Constant
Y0 0.75 Axial load Factors
Y1 1.4 Axial load Factors

Mass

CONE (approx.) 2.1 kg
CUP (approx.) 0.907 kg

Properties

Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TRBSR_ID
NSK Product Type Bearing
Designations 36990/36920
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.