395S/394A

Inch Design Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

395S/394A

Boundary Dimensions

d 66.675 mm Bore diameter
D 110 mm Outside diameter
T 22 mm Total width
B 21.996 mm Width of inner ring
C 18.824 mm Width of outer ring
Cup r (min.) 1.3 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 3.5 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 105000 N Basic dynamic load rating
C0r 113000 N Basic static load rating

Speeds

Grease 3200 min-1 Grease lubrication
Oil (Oil-bath) 4300 min-1 Oil-bath lubrication

Dimensions

a 20.9 mm Effective load center

Abutment and Fillet Dimensions

da 79 mm Diameter of shaft abutment
Da 101 mm Diameter of housing abutment
db 73 mm Diameter of shaft abutment
Db 104 mm Diameter of housing abutment
ra (max.) 3.5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 1.3 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.4 Constant
Y0 0.82 Axial load Factors
Y1 1.5 Axial load Factors

Mass

CONE (approx.) 0.524 kg
CUP (approx.) 0.263 kg

Properties

Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TRBSR_ID
NSK Product Type Bearing
Designations 395S/394A
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.