40BNRD10X

ROBUST Series Ultra High-Speed Angular Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Parts Number

40BNRD10XTRSUELP4Y

Boundary Dimensions

BNRD: 18° Bearing Type
d 40 mm Bore diameter
D 68 mm Outside diameter
B 15 mm Width
BN 2.8 mm
SN 8.8 mm
SB 1.4 mm
r(min.) 1 mm Chamfer Dimension
r1(min.) 0.6 mm Chamfer Dimension

Basic Load Ratings

Cr 28.5 kN Basic Dynamic Load Rating
C0r 8.00 kN Basic Static Load Rating

Speeds

Grease 38900 min-1 Limiting Speed
Oil (Oil-air) 61200 min-1 Limiting Speed

Dimensions

18° Contact Angle
a 16.3 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 46 mm Diameter of Shaft Abutment
Da(max.) 62 mm Diameter of Housing Abutment
Db(max.) 63 mm Diameter of Housing Abutment
ra(max.) 1 mm Radius of Shaft or Housing Fillet
rb(max.) 0.5 mm Radius of Shaft or Housing Fillet

Performance

Pa 7.70 kN Permissible Axial Load

Calculation factors

f0 7.90 Factor

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 49N 45N/μm 0μm
L 148N 67N/μm -7μm
M 304N 88N/μm -15μm

Additional information

1.1 g/brg Recommended Grease Quantities

Mass

0.173 kg Mass(approx.)
Designations Basic Load Ratings Axial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
40BNRD10XTRSUELP4Y 28.5 8.00 P4Y: Special class (Special bore and outside diameter tolerances, others are ISO Class 4.) 38900 61200 0.173

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_ACBB_RS_BNRD
NSK Product Type Super Precision Bearing
Designations 40BNRD10X
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.