42690/42620

Inch Design Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

42690/42620

Boundary Dimensions

d 77.788 mm Bore diameter
D 127 mm Outside diameter
T 30.162 mm Total width
B 31 mm Width of inner ring
C 22.225 mm Width of outer ring
Cup r (min.) 3.3 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 3.5 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 170000 N Basic dynamic load rating
C0r 194000 N Basic static load rating

Speeds

Grease 2800 min-1 Grease lubrication
Oil (Oil-bath) 3800 min-1 Oil-bath lubrication

Dimensions

a 27.3 mm Effective load center

Abutment and Fillet Dimensions

da 91 mm Diameter of shaft abutment
Da 114 mm Diameter of housing abutment
db 85 mm Diameter of shaft abutment
Db 121 mm Diameter of housing abutment
ra (max.) 3.5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 3.3 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.42 Constant
Y0 0.79 Axial load Factors
Y1 1.4 Axial load Factors

Mass

CONE (approx.) 0.976 kg
CUP (approx.) 0.438 kg

Properties

Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TRBSR_ID
NSK Product Type Bearing
Designations 42690/42620
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.