43118/43300

Inch Design Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

43118/43300

Boundary Dimensions

d 30.162 mm Bore diameter
D 76.2 mm Outside diameter
T 24.608 mm Total width
B 24.074 mm Width of inner ring
C 16.67 mm Width of outer ring
Cup r (min.) C3.3 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 1.5 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 83000 N Basic dynamic load rating
C0r 69500 N Basic static load rating

Speeds

Grease 5000 min-1 Grease lubrication
Oil (Oil-bath) 6700 min-1 Oil-bath lubrication

Dimensions

a 22.9 mm Effective load center

Abutment and Fillet Dimensions

da 45 mm Diameter of shaft abutment
Da 64 mm Diameter of housing abutment
db 42 mm Diameter of shaft abutment
Db 73 mm Diameter of housing abutment
ra (max.) 1.5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 3.3 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.67 Constant
Y0 0.49 Axial load Factors
Y1 0.9 Axial load Factors

Mass

CONE (approx.) 0.383 kg
CUP (approx.) 0.146 kg

Properties

Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TRBSR_ID
NSK Product Type Bearing
Designations 43118/43300
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.