The store will not work correctly when cookies are disabled.
ROBUST Series Ultra High-Speed Angular Contact Ball Bearings
| Parts Number |
|
Qty |
|
|
45BER19HTSUELP4Y
ROBUST Series Ultra High-Speed Angular Contact Ball Bearings
|
|
|
|
|
|
|
Tap the image to enlarge it. |
Parts Number
Boundary Dimensions
|
|
BER: 25° |
|
Bearing Type |
|
d
|
45 |
mm |
Bore diameter |
|
D
|
68 |
mm |
Outside diameter |
|
B
|
12 |
mm |
Width |
|
BN
|
2.2 |
mm |
|
|
SN
|
7.0 |
mm |
|
|
SB
|
1.4 |
mm |
|
|
r(min.)
|
0.6 |
mm |
Chamfer Dimension |
|
r1(min.)
|
0.3 |
mm |
Chamfer Dimension |
Basic Load Ratings
|
Cr
|
14.7 |
kN |
Basic Dynamic Load Rating |
|
C0r
|
8.00 |
kN |
Basic Static Load Rating |
Speeds
|
Grease
|
28400 |
min-1 |
Limiting Speed |
|
Oil (Oil-air)
|
44300 |
min-1 |
Limiting Speed |
Dimensions
|
|
25° |
|
Contact Angle |
|
a
|
19.2 |
mm |
Effective Load Center |
Abutment and Fillet Dimensions
|
da(min.)
|
50 |
mm |
Diameter of Shaft Abutment |
|
Da(max.)
|
63 |
mm |
Diameter of Housing Abutment |
|
Db(max.)
|
65.5 |
mm |
Diameter of Housing Abutment |
|
ra(max.)
|
0.6 |
mm |
Radius of Shaft or Housing Fillet |
|
rb(max.)
|
0.3 |
mm |
Radius of Shaft or Housing Fillet |
Performance
Preload,Rigidity(DB and DF arrangement)
|
Preload |
Axial Rigidity |
Measured axial clearance |
| EL |
49N |
76N/μm |
0μm |
| L |
265N |
136N/μm |
-8μm |
| M |
539N |
177N/μm |
-15μm |
Additional information
Mass
|
|
Designations |
Basic Load Ratings |
Axial Internal Clearance |
Accuracy |
Limiting Speeds |
Mass |
Cr
|
C0r
|
|
min
|
max
|
Grease (min-1) |
Oil (Oil-air) (min-1) |
(kg) |
|
45BER19HTSUELP4Y |
14.7 |
8.00 |
|
|
|
P4Y: Special class (Special bore and outside diameter tolerances, others are ISO Class 4.) |
28400 |
44300 |
0.111 |
You can use this service by registering as a member.
More Information
| NSK Product Type2 |
SP_ACBB_RS_BER |
| NSK Product Type |
Super Precision Bearing |
| Designations |
45BER19H |
Copyright © 2013-present Magento, Inc. All rights reserved.