45TMP93

Thrust Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

45TMP93

Boundary Dimensions

d 45 mm Bore diameter
D 85 mm Outside diameter
T,T3 24 mm Height
r (min.) 1 mm Chamfer dimension

Basic Load Ratings

Ca 71000 N Basic dynamic load rating
C0a 233000 N Basic static load rating

Speeds

Grease 1100 min-1 Grease lubrication
Oil (Oil-bath) 3400 min-1 Oil-bath lubrication

Dimensions

Dw 8 mm
t 8 mm Height shaft washer
d1 85 mm Outside diameter shaft washer
D1 47 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 78 mm Diameter of shaft abutment
Da (max.) 53 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Mass

(approx.) 0.665 kg

Properties

Cage ( ): Machined brass cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TB_TCRB
NSK Product Type Bearing
Designations 45TMP93
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.