50BER10HTE34SUELP4+Y3

ROBUST Series Ultra High-Speed Angular Contact Ball Bearings
Tap the image to enlarge it.

Parts Number

50BER10HTE34SUELP4+Y3

Boundary Dimensions

BER: 25° Bearing Type
d 50 mm Bore diameter
D 80 mm Outside diameter
B 16 mm Width
BN 3.4 mm
SN 9.3 mm
SB 1.4 mm
r(min.) 1 mm Chamfer Dimension
r1(min.) 0.6 mm Chamfer Dimension

Basic Load Ratings

Cr 14.7 kN Basic Dynamic Load Rating
C0r 9.10 kN Basic Static Load Rating

Speeds

Grease 24700 min-1 Limiting Speed
Oil (Oil-air) 38500 min-1 Limiting Speed

Dimensions

25° Contact Angle
a 23.0 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 56 mm Diameter of Shaft Abutment
Da(max.) 74 mm Diameter of Housing Abutment
Db(max.) 75 mm Diameter of Housing Abutment
ra(max.) 1 mm Radius of Shaft or Housing Fillet
rb(max.) 0.5 mm Radius of Shaft or Housing Fillet

Performance

Pa 11.1 kN Permissible Axial Load

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 49N 87N/μm 0μm
L 303N 162N/μm -8μm
M 633N 213N/μm -15μm

Additional information

1.1 g/brg Recommended Grease Quantities

Mass

0.266 kg Mass(approx.)
Designations Basic Load Ratings Axial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
50BER10HTE34SUELP4+Y3 14.7 9.10 P4: ISO Class 4 24700 38500 0.266

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_ACBB_RS_BER
NSK Product Type Super Precision Bearing
Designations 50BER10H
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.